IESNA:LM-63-2002
[TEST]P1435123
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/24/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-9)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB6A-940-U-T3LG
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 350mA 6xLight Square PACKAGE 90CRI 4000K FIXTURE w/ TYPE III LOW GLARE
[LAMP] (156) 4000K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.42A 170.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19228.5
TILT=NONE
156 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 170.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 53 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 79 85 90 95 105 115 125 135 145 155 165 175 180 
2822.8 2827.1 2780.0 2655.7 2578.6 2578.6 2651.5 2728.6 2848.5 2985.6 3272.6 3653.8 3996.5 4292.0 4574.7 4861.7 5127.3 5392.9 
5667.0 5851.2 5924.0 5911.2 5842.6 5607.1 5392.9 5255.8 5140.2 4878.9 4360.6 3122.6 1529.2 651.1 454.0 347.0 261.3 
175.6 90.0 0.0 
2822.8 2827.1 2771.4 2651.5 2574.4 2578.6 2647.2 2724.3 2844.2 2989.9 3259.7 3632.4 3983.6 4287.7 4587.6 4870.3 5153.0 5431.4 
5692.7 5902.6 5996.9 5979.7 5936.9 5658.5 5444.3 5272.9 5135.9 4848.9 4296.3 3122.6 1567.7 655.4 462.6 355.5 269.9 
179.9 90.0 0.0 
2822.8 2810.0 2767.1 2672.9 2600.1 2600.1 2672.9 2762.8 2891.3 3041.3 3302.6 3679.5 4047.9 4407.7 4737.5 5067.3 5418.6 5718.4 
6048.3 6292.4 6416.6 6438.0 6450.9 6318.1 6018.3 5757.0 5564.2 5264.4 4664.7 3418.2 1876.2 801.0 526.9 398.4 299.8 
201.3 107.1 0.0 
2822.8 2827.1 2797.1 2732.9 2672.9 2672.9 2750.0 2861.4 2985.6 3156.9 3383.9 3760.9 4214.9 4621.9 4960.3 5354.3 5727.0 6142.5 
6489.5 6802.1 6982.0 7063.4 7067.7 7063.4 6982.0 6725.0 6356.7 5941.2 5307.2 4060.7 2398.7 1062.3 625.4 466.9 351.2 
244.2 128.5 0.0 
2822.8 2818.5 2814.2 2788.5 2762.8 2767.1 2839.9 2968.4 3118.4 3289.7 3525.3 3863.7 4322.0 4866.0 5285.8 5697.0 6172.5 6618.0 
7029.2 7341.9 7598.9 7804.5 7834.5 7975.8 8091.5 8044.3 7864.4 7491.8 6733.6 5405.7 3623.8 1837.6 873.8 586.8 
419.8 269.9 137.1 0.0 
2822.8 2831.4 2848.5 2874.2 2887.1 2917.0 2981.3 3109.8 3281.1 3503.9 3782.3 4103.6 4506.2 5063.1 5679.9 6211.0 6695.1 7162.0 
7530.3 7813.0 8078.6 8322.8 8387.0 8626.9 8965.3 9200.9 9235.2 9080.9 8644.0 7470.4 5422.9 3208.3 1473.5 753.9 
505.4 304.1 141.4 0.0 
2822.8 2839.9 2887.1 2955.6 3015.6 3092.7 3195.5 3328.3 3508.2 3782.3 4125.0 4497.6 4926.0 5470.0 6091.1 6763.6 7311.9 7693.1 
7911.6 8087.2 8224.3 8357.0 8417.0 8584.1 8853.9 9029.5 9063.8 8644.0 7843.0 6733.6 5157.3 3229.7 1679.1 869.5 
488.3 304.1 124.2 0.0 
2822.8 2839.9 2904.2 3002.7 3114.1 3259.7 3418.2 3602.4 3820.9 4129.3 4501.9 4917.4 5405.7 6022.6 6720.8 7478.9 8005.8 
8327.1 8532.7 8618.3 8665.5 8716.9 8721.1 8849.6 8828.2 8575.5 7950.1 7003.5 5902.6 4467.7 2895.6 1670.6 1010.9 
685.4 505.4 368.4 162.8 0.0 
2822.8 2857.1 2934.2 3049.8 3191.2 3379.7 3581.0 3833.7 4142.1 4514.8 4960.3 5470.0 6099.7 6896.4 7735.9 8464.1 9025.3 
9385.1 9633.5 9792.0 9967.6 10091.8 10109.0 10156.1 9899.1 9265.1 8335.6 7102.0 5598.5 3855.1 2338.8 1499.2 1006.6 
719.6 531.1 385.5 184.2 0.0 
2822.8 2852.8 2934.2 3058.4 3212.6 3405.4 3628.1 3893.7 4206.4 4613.3 5080.2 5619.9 6318.1 7149.1 8040.1 8841.1 9397.9 
9800.6 10083.3 10267.5 10430.2 10485.9 10563.0 10511.6 10220.4 9530.7 8378.5 6960.6 5315.8 3602.4 2214.6 1439.2 963.8 
676.8 505.4 376.9 201.3 0.0 
2822.8 2852.8 2938.5 3058.4 3212.6 3396.8 3632.4 3906.5 4223.5 4630.4 5101.6 5624.2 6326.7 7093.4 7950.1 8644.0 9183.8 
9470.7 9633.5 9693.5 9680.6 9569.3 9552.1 9363.7 8888.2 8052.9 6939.2 5572.8 4197.8 2805.7 1799.1 1190.8 848.1 
612.5 441.2 347.0 162.8 0.0 
2822.8 2852.8 2947.0 3062.7 3208.3 3396.8 3606.7 3863.7 4172.1 4527.6 4934.6 5427.2 5971.2 6613.7 7324.7 7928.7 8301.4 
8442.7 8395.6 8237.1 7958.7 7603.2 7521.8 7132.0 6506.6 5752.7 4853.2 3790.9 2818.5 1944.7 1362.1 1023.7 771.0 561.1 
402.6 304.1 128.5 0.0 
2822.8 2857.1 2938.5 3049.8 3182.6 3349.7 3538.1 3752.3 3987.9 4257.8 4570.5 4900.3 5255.8 5654.2 6142.5 6510.9 6665.1 
6592.3 6309.5 5872.6 5405.7 4878.9 4741.8 4317.7 3760.9 3122.6 2527.2 2008.9 1576.3 1280.8 1083.7 912.4 736.8 569.7 424.1 
317.0 145.6 0.0 
2822.8 2844.2 2904.2 2989.9 3088.4 3174.0 3255.4 3332.5 3413.9 3503.9 3598.1 3666.6 3713.8 3760.9 3803.7 3825.1 3782.3 3645.2 3354.0 
2989.9 2552.9 2150.3 2073.2 1829.0 1593.4 1413.5 1276.5 1169.4 1083.7 1006.6 925.2 831.0 719.6 616.8 526.9 424.1 197.0 0.0 
2822.8 2839.9 2878.5 2921.3 2942.7 2947.0 2951.3 2934.2 2912.8 2878.5 2865.6 2878.5 2899.9 2899.9 2895.6 2852.8 2767.1 2625.8 2424.4 
2171.7 1884.7 1606.3 1559.2 1392.1 1237.9 1135.1 1049.4 985.2 929.5 878.1 822.4 753.9 668.2 569.7 458.3 338.4 158.5 0.0 
2822.8 2835.7 2848.5 2839.9 2792.8 2750.0 2694.3 2625.8 2595.8 2595.8 2604.3 2600.1 2574.4 2510.1 2433.0 2325.9 2197.4 2043.2 1871.9 
1692.0 1529.2 1387.8 1366.4 1259.3 1148.0 1066.6 998.0 929.5 861.0 775.3 706.8 621.1 544.0 454.0 329.8 205.6 119.9 0.0 
2822.8 2814.2 2788.5 2724.3 2651.5 2565.8 2493.0 2471.6 2475.8 2471.6 2454.4 2415.9 2343.1 2240.3 2128.9 2000.4 1867.6 1734.8 1614.9 
1507.8 1396.4 1297.9 1285.0 1242.2 1190.8 1126.6 1058.0 976.6 891.0 809.6 741.0 672.5 595.4 492.6 351.2 231.3 119.9 0.0 
2822.8 2814.2 2754.3 2660.0 2561.5 2467.3 2433.0 2441.6 2441.6 2415.9 2364.5 2274.5 2167.4 2043.2 1919.0 1803.3 1674.8 1567.7 1473.5 
1349.3 1319.3 1289.3 1280.8 1280.8 1267.9 1216.5 1139.4 1032.3 955.2 908.1 886.7 856.7 796.7 672.5 462.6 317.0 197.0 0.0 
2822.8 2792.8 2707.2 2582.9 2467.3 2394.5 2394.5 2407.3 2394.5 2351.6 2261.7 2141.7 2017.5 1880.4 1751.9 1636.3 1520.6 1405.0 1289.3 
1259.3 1246.5 1237.9 1237.9 1233.6 1216.5 1156.5 1036.6 968.1 938.1 920.9 886.7 848.1 779.6 663.9 501.2 359.8 252.7 0.0 
2822.8 2788.5 2694.3 2557.2 2424.4 2377.3 2394.5 2398.7 2373.0 2308.8 2193.1 2064.6 1910.4 1769.1 1636.3 1516.3 1400.7 1246.5 1186.5 
1165.1 1169.4 1178.0 1169.4 1148.0 1122.3 1028.0 942.4 908.1 886.7 869.5 831.0 792.4 706.8 574.0 449.8 351.2 227.0 0.0 
2822.8 2792.8 2681.4 2535.8 2415.9 2373.0 2390.2 2403.0 2368.8 2291.7 2167.4 2021.8 1859.0 1709.1 1576.3 1452.1 1323.6 1182.2 1130.8 
1105.1 1122.3 1126.6 1122.3 1109.4 1053.7 993.8 916.7 886.7 873.8 861.0 843.8 848.1 711.1 591.1 424.1 325.5 192.8 0.0 
2822.8 2780.0 2668.6 2527.2 2394.5 2351.6 2377.3 2385.9 2355.9 2274.5 2154.6 2013.2 1846.2 1700.5 1572.0 1447.8 1306.5 1169.4 1126.6 
1100.9 1113.7 1105.1 1105.1 1096.6 1032.3 989.5 908.1 882.4 869.5 856.7 835.3 826.7 672.5 544.0 432.6 329.8 201.3 0.0 
